We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3504FTAL11E-C


Motor Model Details
Model Number 3504FTAL11E-C
Multiplier Symbol MXTFCM
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5011US
FORM FBKW4
TYPE TIKK
Model Number 3504FTAL11E-C
NOM. EFF. 93
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 50
NEMA B
Code F
kW 261
PF 92.4
S.RPM 1800
FLRPM 1782
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 277.8
Torques
Full Load (lb-ft): 1032
Locked Rotor: 90
Break Down: 245
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 93.5
3/4 Load: 93.4
1/2 Load: 92.4
Power Factor (%)
Full Load: 92.4
3/4 Load: 92
1/2 Load: 89.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top