We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4003FTAL11F-C


Motor Model Details
Model Number 4003FTAL11F-C
Multiplier Symbol MXTFCM
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5811USS
FORM FCKW4
TYPE TIKK
Model Number 4003FTAL11F-C
NOM. EFF. 93.9
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 50
NEMA B
Code F
kW 298
PF 92.3
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 313.3
Torques
Full Load (lb-ft): 588
Locked Rotor: 95
Break Down: 275
Bearings
Drive End: 6313C3
Opposite Drive End: 6313 INS
Efficiency (%)
Full Load: 93.9
3/4 Load: 92.9
1/2 Load: 90.6
Power Factor (%)
Full Load: 92.3
3/4 Load: 91.2
1/2 Load: 87.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top