We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

6003FTAL11F-C


Motor Model Details
Model Number 6003FTAL11F-C
Multiplier Symbol MXTFCM
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5811USS
FORM FCKW4
TYPE TIKK
Model Number 6003FTAL11F-C
NOM. EFF. 95
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 74
NEMA -
Code G
kW 448
PF 92.3
S.RPM 3600
FLRPM 3577
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 493.7
Torques
Full Load (lb-ft): 881
Locked Rotor: 100
Break Down: 290
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95
3/4 Load: 94.2
1/2 Load: 92.4
Power Factor (%)
Full Load: 92.3
3/4 Load: 91.1
1/2 Load: 87.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top