We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

9004FTQL11E-C


Motor Model Details
Model Number 9004FTQL11E-C
Multiplier Symbol MXTFCM
Weight 9000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 900
Frame 6811US
FORM FCW4
TYPE TIKE
Model Number 9004FTQL11E-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 115
NEMA -
Code G
kW 671
PF 89.4
S.RPM 1800
FLRPM 1789
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 742
Torques
Full Load (lb-ft): 2642
Locked Rotor: 115
Break Down: 220
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 94.7
3/4 Load: 94.1
1/2 Load: 92.7
Power Factor (%)
Full Load: 89.4
3/4 Load: 88.7
1/2 Load: 85.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top