We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4004SDAK41A-A


Motor Model Details
Model Number 4004SDAK41A-A
Multiplier Symbol MXTFCM
Weight CF lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame B449T
FORM
TYPE TIKK
Model Number 4004SDAK41A-A
NOM. EFF. 95.4
VOLTS 2300/4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 101/58
NEMA B
Code G
kW 298
PF 77.2
S.RPM 1800
FLRPM 1790
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 333
Torques
Full Load (lb-ft): 1174
Locked Rotor: 180
Break Down: 265
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 95.6
3/4 Load: 94.9
1/2 Load: 93.2
Power Factor (%)
Full Load: 77.2
3/4 Load: 74.3
1/2 Load: 66.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top