We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3006XDAK41A-A


Motor Model Details
Model Number 3006XDAK41A-A
Multiplier Symbol MXTFCM
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame B449T
FORM
TYPE
Model Number 3006XDAK41A-A
NOM. EFF. 95
VOLTS 2300/4000
Enclosure TEFC
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 71/41
NEMA
Code
kW 224
PF
S.RPM 1200
FLRPM
Insul Class
Duty CONT
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top