We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M203TCQL11F-C


Motor Model Details
Model Number M203TCQL11F-C
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 5812USS
FORM ECMW4
TYPE TIKK
Model Number M203TCQL11F-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 124.4
NEMA -
Code E
kW 746
PF 90.2
S.RPM 3600
FLRPM 3572
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 720.03
Torques
Full Load (lb-ft): 1470
Locked Rotor: 135
Break Down: 235
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.2
1/2 Load: 93.9
Power Factor (%)
Full Load: 90.2
3/4 Load: 88.6
1/2 Load: 83.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top