The Environmental Monitoring Device (EMD) enhances RemotEye® by enabling real-time remote monitoring of environmental conditions such as temperature and humidity. Equipped with two user-defined contact inputs, it can be combined with the RemotEye® Sensor Pack to enable the detection of intrusions, vibrations, smoke, and water leaks. This information can be accessed through RemotEye®’s web interface (HTTP), and supports Modbus TCP/RTU, BACnet/IP, and SNMP protocols.
Overview
Specifications
Download Center
Training
Overview
Features:
- Real-Time Monitoring: Keep track of environmental conditions in real-time.
- Customizable Thresholds: Set specific temperature and humidity thresholds for alarm notifications.
- Customizable Inputs: Two user-defined contacts for additional environmental monitoring, especially effective when paired with the EMD sensor pack.
- Automated Notifications: Receive automated event notifications for EMD status and events via HTTP, SNMP, Modbus TCP/RTU, and BACnet/IP.
- Compatible with RemotEye® II, RemotEye® III, RemotEye® 4, and RemotEye® ESS.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
No Training Data Available
[related_post_acf]