The 4300 Series is a state-of-the-art UPS designed for the needs of the IT industry. This newly designed UPS has the one of the largest input voltage/frequency windows in the industry. This allows for the unit to extend the life of the battery. The front end IGBT design allows the 4300 Series to work optimally at 0 to 100% load with less than 3% THD on the input. This allows for one-to-one sizing of the generator. The 4300 Series also offers a standard three-year warranty. Optional matching cabinet accessories (battery cabinet and maintenance bypass cabinet) allow for sixty combinations of three-phase/three-wire and three-phase/four-wire input/output voltages.
- Products
- Legacy UPS
- Power Electronics
- Uninterruptible Power Systems
- 4300 Series 30-50 kVA
Overview
Specifications
Download Center
Training
Overview
- True Online Double-Conversion
- Line-Up-and-Match Ancillary Equipment: Transformer, Battery, & MBS Cabinets
- Zero Rear Clearance Required
- Complete Front Access Design with Top, Front, and Side Entry
- Local Touch-Screen Interface
- 0.9 Output Power Factor
- Input Power Factor > 0.98
- Input Current < 3%

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
No Training Data Available
[related_post_acf]