We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Environmental Monitoring Device (EMD)

Accessories

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

The Environmental Monitoring Device (EMD) is an auxiliary device for RemotEye®, and Remote-D®. This enables RemotEye® and Remote-D® to provide real-time comprehensive remote monitoring of environmental temperature, humidity and other environmental conditions through its two user defined contact inputs. These conditions can be monitored via RemotEye® and Remote-D®'s web interface (HTTP), Modbus, BACnet, and SNMP protocols. In addition, the EMD can be used with the RemotEye® Sensor Pack which allows for monitoring of other conditions such as intrusions, vibrations, smoke, and water leak detections.

Features:
  • Provides Real-Time Monitoring of Environmental Conditions
  • Provides Two User Defined Contacts for Additional Environmental Monitoring
  • Provide Automated Events Notification of EMD Status and EMD Events via HTTP, SNMP, Modbus, and BACnet

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top