We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Toshiba RemotEye® 5

IIoT Network Card

Related Information

The RemotEye® 5 network card is a user-friendly IIoT (Industrial Internet of Things) device created explicitly for Toshiba’s Uninterruptible Power Systems (UPS). This cutting-edge device enables users to monitor their UPS remotely, functioning within LAN (Local Area Network) or WAN (Wide Area Network) environments. It also comes packed with the most used industrial protocols, allowing smooth integration into any management system.

RemotEye® 5 can connect to different network environments using Ethernet, RS-485, or both simultaneously. This flexibility makes the RemotEye® 5 a vital tool for industries that need a dependable UPS management and monitoring solution. With its sophisticated features and intuitive interface, the RemotEye® 5 network card boosts operational efficiency and offers reassurance by continuously monitoring the UPS.

Protocols Supported

  • Modbus TCP/RTU
  • BACnet/IP
  • SNMPv1/2c/3
  • HTTPS

Innovative Features

  • 1Gbps connection
  • Built-in Machine Learning for intelligent load forecasting
  • Embedded web server accessible via web browser
  • Supports multi-threading in Modbus TCP for hot, warm, and cold failover configurations in Building Management Systems (BMS)
  • Connect up to eight Environmental Monitoring Devices (EMDs) to track temperature and humidity in real-time
  • Automatic complimentary firmware updates to ensure access to the latest features
  • Controlled shutdowns for operating systems, eg. Windows, Linux, etc.
  • Improved security features*
  • automated notifications via email, SNMP traps, and webhooks*

*Webhooks and security features will be released in a future firmware release

RemotEye® 5
Part Number RMTI-5 T90RMTI5-NB
Compatibility T1000, 1600XPi, 3000, 4400, 5000 G2020, G9000, G9400
Package Contents RemotEye 5 PCB, Micro-USB Cable, Quick Install Guide RemotEye 5 PCB, Micro-USB Cable, Quick Install Guide, Communication Cables, PCB Housing, Accessory Pack
Network Port Auto-Sensing 10/100/1000Mbps Fast Ethernet RJ-45 LAN Port
Serial Ports RJ-45 Port for EMD 2, Micro-USB Port for Management Console & RS-485 2-Wire Interface (half-duplex) for Modbus RTU
Communication Protocols SNMPv1, SNMPv2c, SNMPv3, HTTP/S, Modbus TCP, Modbus RTU, BACnet/IP, MQTT
Network Protocols TCP/IP, ARP, RARP, DNS, TFTP, TLC v1.3, ICMP, DHCP/BOOTP, SNTP, SMTP, SMTP with TLS, SSHv2, TFTP, UNMP, RADIUS
Supported MIB UPS-MIB-RFC1628, TIC-RMTI5-SYS-MIB, TIC-RMTI5-EMD-MIB, TIC-RMTI5-HOMEGROUP-MIB, TIC-RMTI5-T1000-1-3KVA-MIB, TIC-RMTI5-1600XP(i)-MIB, TIC-RMTI5-4400-MIB, TIC-RMTI5-G9000-G2020-MIB, TIC-RMTI5-G9000-G2020-V2-MIB, TIC-RMTI5-G9400-MIB, TIC-RMTI5-5000N3R-MIB, TIC-RMTI5-5000-3P1-MIB, TIC-RMTI5-3000-SP-MIB, TIC-RMTI5-3000-TP-MIB
Operating Temperature -20 - 60 °C
Operating Humidty 10 - 80%
Power Input 8 V - 16 VDC Unregulated
Power Consumption 3 W Max. (without USB)
6 W Max. (with USB)
Size (LxWxH) 65.8mm (2.59") x 60.0mm (2.36") x 19.9mm (0.78’’)
Weight 59g
Regulatory CE, FCC Class A
Warranty Three Years

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top