We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

UT1E1E010C6RKB2


UPS Model Details
Model Number UT1E1E010C6RKB2
Capacity (kVA/kW) 1.0/0.7KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 230V
Optional Voltage N/A
Phase 1PH
Frequency 60HZ
Power Factor 0.95
DC Voltage 36V

Output

Standard Voltage 230V
Optional Voltage N/A
Phase 1PH
Frequency 50/60HZ
Power Factor 0.7
Voltage THD < 3% for linear load; < 5% for non-linear load
Overload Capacity 106-120% 30 sec, 121-150% 10 sec

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 30% to 90% Non-Condensing
Heat Rejection N/A
Full-Load Efficiency 0.86
Altitude 2,000 Meters (6,600 ft.) Above Sea Level Maximum - No Derating Under 1,000 Meters 
Audible Noise 45dBA @ 1 m Typical

Dimensions

Dimensions 16.7” x 16.9” x 3.5”
Weight 37.6lbs.
Color Black
Monitoring RS-232 & USB Standard; Remote Contact, RemotEye® II & Environmental Monitoring Device (EMD) Options
Options Receptacle Panel Configurations, Environmental Monitoring Device (EMD)
Features Rack-mount Form Factor, Wide Input Voltage Window, Frequency Converter: 50 to 60 Hz or 60 to 50 Hz Operation, Hot-Swappable Batteries, Cold Start Feature for When Utility Power is Unavailable
Standards FCC Part 15 Class A (2-3kVA), Class B (1-1.5kVA), UL 1778, ICES-003, CE, IEEE C62.41-1991, Safety: EN50091-1-1/EN62040-1, Emissions: EN50091-2/EN62040-2, Immunity: EN50091-2 B(1000/1500VA), A(2000VA/3000VA), Insulation: TX 401, L 501, TX 101, L 402, and L 301: Class B
Warranty 3-Year Depot Warranty; See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top