We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
1600XP/XPi Series Tower Design UPS
The 1600XP/XPi Series is single-phase double-conversion UPS, available in a range of sizes: 3.6 kVA, 6.0 kVA, 8.0 kVA, 10.0 kVA, 14 kVA, 18 kVA, and 22 kVA. Available in a tower design solution with a LCD touch-screen display that provides unmatched access for UPS monitoring and control. As a double-conversion online UPS, supplies uninterrupted, clean single-phase power to critical systems over large input voltage deviations without resorting to battery backup.
The 1600XPi Single phase UPS is an on-line double conversion tower design UPS ranging in capacity from 3.6 to 22 kVA. Toshiba uninterrupible power supply is designed to meet the growing demand in the information technology, healthcare, industrial, broadcasting and retail markets. The 1600XPi UPS ensures clean power, no power interruption in the event of a power outage, matching black color, and is compatible with 19" server racks. The tower design solution with LCD touch-screen display provides unmatched access for UPS monitoring and control. Toshiba UPS solutions offer emergency backup power to protect vital electronic resources from today’s all-too often blackouts, brownouts and power surges.
Model |
Power (KVA) |
Input Voltage |
Input Phase |
Input Freq. |
Output Voltage |
Output Phase |
Output Frequency |
---|---|---|---|---|---|---|---|
H3BG2L036C61T | 3.6KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
H3BG2L060C61T | 6.0KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
H3BG2L080C61T | 8.0KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
H3BG2L100C61T | 10.0KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
H3BG2L140C61T | 14.0KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
H3BG2L180C61T | 18.0KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
H3BG2L220C61T | 22.0KVA | 208/240V | 1PH | 50/60HZ | 240/208/120V | 1PH | 50/60HZ |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No