We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Model Number | H3BG2L080C61T |
Capacity (kVA/kW) | 8.0/6.8KW |
Topology | True On-Line, Double-Conversion |
Standard Voltage | 208/240V |
Optional Voltage | N/A |
Phase | 1PH |
Frequency | 50/60HZ |
Power Factor | 0.95 |
DC Voltage | 288V |
Standard Voltage | 240/208/120V |
Optional Voltage | N/A |
Phase | 1PH |
Frequency | 50/60HZ |
Power Factor | 0.85 |
Voltage THD | < 3% for linear load; < 6% for non-linear load |
Overload Capacity | Inverter: 125%-30 sec./150%-10 sec, Bypass: 125%-10 min./1000%-1 cycle |
Temperature Range | 32° to 104°F (0° to 40°C) |
Humidity | 30% to 90% Non-Condensing |
Heat Rejection | 4095 BTU/Hr |
Full-Load Efficiency | 0.85 |
Altitude | 6600 ft. (2000 m) Maximum Without Derating |
Audible Noise | 60dBA @ 1 m Typical |
Dimensions | 13" x 34.9" x 28.4" |
Weight | 466lbs. |
Color | O'Brien Black |
Monitoring | Touchscreen Operator Interface, RS232 Port, Optional RemotEye® 4 Intelligent Monitoring System |
Options | Receptacle Panel Configurations, Environmental Monitoring Device (EMD) |
Features | Output Isolation Transformer, RS232 & Dry Contact Interface, Crest Factor of 3, Angled Terminal Blocks for Easy Installation, Casters for Mobility |
Standards | UL 1778, CUL |
Warranty | 3-Year On-Site Warranty; See Toshiba Warranty Policy for Full Details |
Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No