We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Model Number | T1S0A1500AXAR2 |
Capacity (kVA/kW) | 1.5/1.35KW |
Topology | True On-Line, Double-Conversion |
Standard Voltage | 120V |
Optional Voltage | N/A |
Phase | 1PH |
Frequency | 50/60HZ |
Power Factor | 0.95 |
DC Voltage | 48V |
Standard Voltage | 120V |
Optional Voltage | N/A |
Phase | 1PH |
Frequency | 50/60HZ |
Power Factor | 0.9 |
Voltage THD | < 2.5% THD at full linear load, < 5% THD at full non-linear load |
Overload Capacity | 106-120% 30 sec, 121-150% 10 sec |
Temperature Range | 32° to 104°F (0° to 40°C) |
Humidity | 0-95%, non-condensing |
Heat Rejection | N/A |
Full-Load Efficiency | 0.86 |
Altitude | 2,000 Meters (6,600 ft.) Above Sea Level Maximum - No Derating Under 1,000 Meters |
Audible Noise | 45dBA @ 1 m Typical |
Dimensions | 16.9” W x 19.7” D x 3.3” H |
Weight | 39.4lbs. |
Color | Black |
Monitoring | RS-232 & USB Standard; Remote Contact, RemotEye® 4 & Environmental Monitoring Device (EMD) Options |
Options | RS-232 & USB Standard; Remote Contact, RemotEye® 4 & Environmental Monitoring Device (EMD) Options |
Features | Rack-mount Form Factor, Wide Input Voltage Window, Frequency Converter: 50 to 60 Hz or 60 to 50 Hz Operation, Hot-Swappable Batteries, Cold Start Feature for When Utility Power is Unavailable |
Standards | FCC, UL 1778, CUL |
Warranty | 3-Year Depot Warranty; See Toshiba Warranty Policy for Full Details |
Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No