We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
MODEL | Model Number | 4400X3X150XA | 4400X3X200XA | 4400X3X250XA | 4400X3X300XA | 4400X3X500XA | 4400X3X800XA |
Capacity | 15 kVA (13.5 kW) | 20 kVA (18 kW) | 25 kVA (22.5 kW) | 30 kVA (27 kW) | 50 kVA (45 kW) | 80 kVA (72 kW) | |
Topology | True On-Line, Double-Conversion, All-IGBT Technology | ||||||
INPUT | Voltage (Standard) | 208/120V Three-phase, Four-Wire + Ground Input* | |||||
Voltage Range | -15% to +10% (Without Using Battery) | ||||||
Power Factor | > 0.98 | ||||||
Current THD | < 5% at 100% Load | ||||||
Frequency | 50 ±5 Hz; 60 ±5 Hz | ||||||
OUTPUT | Voltage (Standard) | 208/120 V: Three-Phase, Four-Wire + Ground** | |||||
Frequency | 50/60 Hz, ±0.1% Auto-Sensing Standard. (50/60Hz Selectable, for use as Frequency Converter) | ||||||
Voltage Regulation | ±2.0% | ||||||
Power Factor | 0.9 Lagging | ||||||
Overload | Inverter: 125% for 90 Seconds, 150% for 30 Seconds Bypass: 125% for 10 Minutes, 1000% for 10 Milliseconds |
||||||
BATTERY | DC Link | 288 VDC | |||||
Ripple Voltage | < 0.5% DC | ||||||
ENVIRONMENT | Temperature Range | 32° to 104°F (0° to 40°C) | |||||
Relative Humidity | 5% to 95% Non-Condensing | ||||||
Heat Rejection | 4556 BTUs/Hour |
6074 BTUs/Hour |
7395 BTUs/Hour |
9111 BTUs/Hour |
15,186 BTUs/Hour |
24,297 BTUs/Hour |
|
Full-Load Efficiency | 91.0% | ||||||
25% Load Efficiency | 88.8% | ||||||
Altitude | 3300 ft. (1000 m) Maximum Without Derating | ||||||
Air Filtration | Airflow Front to Top with Provisions for Front-Located Air Filters | ||||||
DIMENSIONS | Dimensions | 20.12" (W) x 37.4" (D) x 65.06" (H) (511mm x 950mm x 1653mm) | 32.1" (W) x 31.8" (D) x 73.6" (H) (816mm x 807mm x 1870mm) |
||||
Weight*** | 720 lbs. (326 kg) | 1350 lbs. (612 kg) | 1500 lbs. (680 kg) | ||||
COLOR | O'Brien Black (Textured Powder Coat) | ||||||
MONITORING | Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232C Interface (Optional RemotEye® 4 Intelligent Monitoring System) | ||||||
OPTIONS | Internal Batteries, Transformers, Dual-Input Feed, RemotEye® Intelligent Monitoring System, Remote Status Alarm Panel, Air Filters | ||||||
STANDARDS | UL 1778, CUL, ISO9001, ISO14001:2004, ANSI C62.41 (IEEE 587), NEMA/PET-1993, CE, IBC, & CBC (OSHPD) | ||||||
WARRANTY | 3-Year On-Site Warranty; 5-Year Warranty Available; See Toshiba Warranty Policy for Full Details | ||||||
SERVICE | 24-Hour, 365-Day Technical Support: 1-877-867-8773 | ||||||
* Isolation and Auto Transformer
Options for Input Voltage Conversion ** Auto Transformer Options for Output Voltage Conversion *** Unit Weight Not Including Internal Battery and Transformers Specifications subject to change without notice. |
The Toshiba 4400 Series uninterruptible power system (UPS) is the next-generation 3 phase UPS. The double-conversion, all insulated-gate bipolar transistor (IGBT) 4400 Series UPS features a digitally controlled IGBT input rectifier, an intelligent low harmonic pulse-width modulation (PWM) output, state-of-the-art electronic battery isolation circuitry, and an easy to navigate local touchscreen interface.
The small footprint and total front access mechanical design requires zero rear clearance and includes features such as top, bottom, and/or side cable entry, standard sized air filter provisions, and lockable keyed doors. Customization is available through a number of options, such as internal battery backup, internal transformers for specific voltage applications, and remote monitoring with the Toshiba RemotEye® 4 multi-protocol UPS monitoring solution.
The 4400 3 Phase Uninterruptible Power Supply (UPS) utilizes double-conversion, all insulated-gate bipolar transistors (IGBT) technology and is available in power ranges from 15 to 100kVA. Ideal for generators with wide voltage and frequency input window without utilizing batteries. 4400 Series UPS Systems are available with internal transformers for numerous input and output voltage requirements. Includes matching battery cabinets for extended run times and matching auxiliary cabinets for load distribution and maintenance bypass system configurations. 4400 Series UPS systems are ideal for data centers and easy to install and customize for multiple markets and applications.
Model |
Power (KVA) |
Input Voltage |
Input Phase |
Input Freq. |
Output Voltage |
Output Phase |
Output Frequency |
---|---|---|---|---|---|---|---|
4400F3F150XA | 15.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
4400F3F200XA | 20.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
4400F3F250XA | 25.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
4400F3F300XA | 30.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
4400F3F500XA | 50.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
4400F3F800XA | 80.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
4400F3F10KXA | 100.0KVA | 208V | 3PH | 50/60Hz | 208V | 3PH | 50/60HZ |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Thanks for registering.
Please login with your email address.
Sign me up to receive future updates about Toshiba products
Yes No