We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4400F3F10KXA


UPS Model Details
Model Number 4400F3F10KXA
Capacity (kVA/kW) 100.0/90KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 208V
Optional Voltage 208V
Phase 3PH
Frequency 50/60Hz
Power Factor 0.98
DC Voltage 288V

Output

Standard Voltage 208V
Optional Voltage 208V
Phase 3PH
Frequency 50/60HZ
Power Factor 0.9
Voltage THD <3% THD at full linear load
Overload Capacity 104% Continuous, 105-125% for 6 Minutes, 125-149% for 60 Seconds, 150% for 30 Seconds

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 0-95%, non-condensing
Heat Rejection 30,372 BTU/Hr
Full-Load Efficiency 0.92
Altitude 3300 ft (1000 m) above sea level
Audible Noise 63dBA @ 1 m Typical

Dimensions

Dimensions 32.1" W x 37.2" D x 73.8" H
Weight 1650lbs.
Color DuPont O’Brien Black
Monitoring Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232C Interface (Optional RemotEye® 4 Intelligent Monitoring System)
Options Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, External Matching & Non-Matching Battery Cabinets, Matching MBS/Transformer/Distribution Cabinets
Features Low Profile 3 Phase UPS Systems
Standards UL 1778, CUL, ISO9001, ISO14001:2004, ANSI C62.41 (IEEE 587), NEMA/PET-1993
Warranty 3-Year On-Site Warranty;See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top