We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4400F3F200XA


UPS Model Details
Model Number 4400F3F200XA
Capacity (kVA/kW) 20.0/18KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 208V
Optional Voltage '200,220,230,240,380,400,415,480,600V
Phase 3PH
Frequency 50/60Hz
Power Factor 0.98
DC Voltage 288V

Output

Standard Voltage 208V
Optional Voltage '200,220,230,240,380,400,415,480,600V
Phase 3PH
Frequency 50/60HZ
Power Factor 0.9
Voltage THD <3% THD at full linear load
Overload Capacity 109% Continuous, 110-124% for 6 Minutes, 125-149% for 90 Seconds, 150% for 30 Seconds;

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 0-95%, non-condensing
Heat Rejection 6,074 BTU/Hr
Full-Load Efficiency 0.91
Altitude 3300 ft (1000 m) above sea level
Audible Noise 63dBA @ 1 m Typical

Dimensions

Dimensions 20.1" W x 37.4" D x 65.1" H
Weight 730lbs.
Color DuPont O’Brien Black
Monitoring Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232C Interface (Optional RemotEye® 4 Intelligent Monitoring System)
Options Internal Batteries, Internal Transformers, Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, External Matching & Non-Matching Battery Cabinets, Matching MBS/Transformer/Distribution Cabinets
Features Low Profile 3 Phase UPS Systems, Internal Transformers for 200-600V Input & Output Operation, Optional Hot-Swappable Internal Batteries, OSHPD Certification for UPS and Ancillary Gear
Standards UL 1778, CUL, ISO9001, ISO14001:2004, ANSI C62.41 (IEEE 587), NEMA/PET-1993, CE, IBC, & CBC (OSHPD)
Warranty 3-Year On-Site Warranty;See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top