We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Model Number | 4400F3F500XA |
Capacity (kVA/kW) | 50.0/45KW |
Topology | True On-Line, Double-Conversion |
Standard Voltage | 208V |
Optional Voltage | '200,220,230,240,380,400,415,480,600V |
Phase | 3PH |
Frequency | 50/60Hz |
Power Factor | 0.98 |
DC Voltage | 288V |
Standard Voltage | 208V |
Optional Voltage | '200,220,230,240,380,400,415,480,600V |
Phase | 3PH |
Frequency | 50/60HZ |
Power Factor | 0.9 |
Voltage THD | <3% THD at full linear load |
Overload Capacity | 109% Continuous, 110-124% for 6 Minutes, 125-149% for 90 Seconds, 150% for 30 Seconds; |
Temperature Range | 32° to 104°F (0° to 40°C) |
Humidity | 0-95%, non-condensing |
Heat Rejection | 15,286 BTU/Hr |
Full-Load Efficiency | 0.92 |
Altitude | 3300 ft (1000 m) above sea level |
Audible Noise | 63dBA @ 1 m Typical |
Dimensions | 32.1" W x 37.2" D x 73.8" H |
Weight | 965lbs. |
Color | DuPont O’Brien Black |
Monitoring | Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232C Interface (Optional RemotEye® 4 Intelligent Monitoring System) |
Options | Internal Batteries, Internal Transformers, Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, External Matching & Non-Matching Battery Cabinets, Matching MBS/Transformer/Distribution Cabinets |
Features | Low Profile 3 Phase UPS Systems, Internal Transformers for 200-600V Input & Output Operation, Optional Hot-Swappable Internal Batteries, OSHPD Certification for UPS and Ancillary Gear |
Standards | UL 1778, CUL, ISO9001, ISO14001:2004, ANSI C62.41 (IEEE 587), NEMA/PET-1993, CE, IBC, & CBC (OSHPD) |
Warranty | 3-Year On-Site Warranty;See Toshiba Warranty Policy for Full Details |
Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No