The Toshiba 4400 Series is a top-tier monolithic double-conversion Voltage and Frequency Independent (VFI) 3-phase Uninterruptible Power Supply (UPS) built on advanced technology 208V 4-wire all IGBT PWM input/output topology. The 4400 Series comes in two cabinet sizes: one for the 15, 20, 25, and 30kVA models, and another for the 50kVA model. A wide selection of different input and output voltages are achieved using built-in transformers or matching series auxiliary cabinets. The highly reliable 4400 Series offers total front access with 0” rear clearance and is seismic compliance ready. Application-specific battery backup times are achievable with internal batteries or through the 288VDC battery link. The 4400 Series’ low THD, large voltage and frequency window, and small footprint makes it ideal for continuous critical power needs in small data centers, healthcare imaging and analyzing equipment, light industrial, and manufacturing applications.
- Products
- Power Electronics
- Three-Phase UPS
- Uninterruptible Power Systems
- 4400 Series 3 Phase UPS 15-50kVA
Key Features
- +10/-15 Input Voltage window without using batteries.
- +/- 5Hz Input Frequency Window
- >.98 input Power Factor
- 9 output power factor.
- Low Total Harmonic Distortion (THD)
- 0” Rear Clearance
- Total Front Access
- Easy to Install with Top, Bottom, or Side Power Cable Entry Portals
- Easy to Navigate LCD Touchscreen Display
- HCAI Seismic Compliance Ready
- Toshiba SCiB™ ESS Matching Cabinet Ready
- RemotEye® Network Interface Card Compatible
- Proudly Assembled in USA
- Three-year onsite warranty for lower cost of ownership

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.







