The highly reliable and robust G9000 Series 480V 3 wire + ground monolithic topology UPS comes in model capacities of 100kVA, 160kVA, 225kVA, 300kVA, 500kVA, 750kVA. Featuring Toshiba’s advanced IGBT technology in the rectifier/converter, DC/DC chopper, and inverter circuits, the G9000 achieves up to 97% efficiency at 50-100% loads and over 94% on loads down to 20% ideal for N+1 parallel systems. The G9000 supports stand-alone or parallel configurations of up to 4 units (100-225kVA) or 8 units (300-750kVA) without needing special switchgear cabinets a perfect fit for Small to large scale Data Centers.
The G9000 includes a highest in the industry three-year onsite warranty.