We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

T901H1D5MWWW-C


UPS Model Details
Model Number T901H1D5MWWW-C
Capacity (kVA/kW) 1500.0/1500KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 480V
Optional Voltage N/A
Phase 3PH
Frequency 60HZ
Power Factor 0.99
DC Voltage 480V

Output

Standard Voltage 480V
Optional Voltage N/A
Phase 3PH
Frequency 60HZ
Power Factor 1
Voltage THD <2% at 100% Linear Load, <5% at 100% non-linear load
Overload Capacity Inverter: 125% for 10 Minutes, 150% for 60 Seconds, Bypass: 500% for 1 cycle

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 5% to 95% Non-Condensing
Heat Rejection 180.1 kBTU/Hour
Full-Load Efficiency 0.966
Altitude 6500 ft. (1980 m) Maximum Without Derating
Audible Noise 73dBA @ 1 m Typical

Dimensions

Dimensions 190.9” W x 35.5” D x 80.7” H
Weight 11,354 lbs. (5150 kg)
Color Munsell N1.5 (Black)
Monitoring Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232 Port, Optional RemotEye® 4 Intelligent Monitoring System
Options Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, Air Filters, Spare Parts Kits
Features Digital Signal Processor (DSP) Control, Fully Digital IGBT Converter & Inverter, High Efficiency Over Wide Load Range, Transformer-Less Design, N+1 & N+N (Up to Six in Parallel) Capability, Dual-Input Feed, Electronic Battery Isolation, RS232 and Dry Contact Interface, Small Footprint, & Lightweight Design, Energy Star® Certified, Redundant and Expandable "Go as you Grow" Power Modules
Standards UL/CUL 1778 Listed, ISO 9001, ISO 14001, ANSI C62.41 (IEEE 587), IEC 62040-2 Cat. C5
Warranty 3-Year On-Site Warranty; See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top