We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Model Number | T90S3S65KS6XSN |
Capacity (kVA/kW) | 650.0/650KW |
Topology | True On-Line, Double-Conversion |
Standard Voltage | 480V |
Optional Voltage | N/A |
Phase | 3PH |
Frequency | 60HZ |
Power Factor | 0.99 |
DC Voltage | 480V |
Standard Voltage | 480V |
Optional Voltage | N/A |
Phase | 3PH |
Frequency | 60HZ |
Power Factor | 1 |
Voltage THD | <2% at 100% Linear Load, <5% at 100% non-linear load |
Overload Capacity | Inverter: 125% for 10 Minutes, 150% for 60 Seconds, Bypass: 500% for 1 cycle |
Temperature Range | 32° to 104°F (0° to 40°C) |
Humidity | 5% to 95% Non-Condensing |
Heat Rejection | 68.6 kBTU/Hour |
Full-Load Efficiency | 0.97 |
Altitude | 7380 ft. (2250 m) Maximum Without Derating |
Audible Noise | 70dBA @ 1 m Typical |
Dimensions | 90.6” W x 32.8” D x 80.7” H |
Weight | 4,250 lbs. (1497 kg) |
Color | Munsell N1.5 (Black) |
Monitoring | Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232 Port, Optional RemotEye® 4 Intelligent Monitoring System |
Options | Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, Air Filters, Spare Parts Kits |
Features | Digital Signal Processor (DSP) Control, Fully Digital IGBT Converter & Inverter, High Efficiency Over Wide Load Range, Transformer-Less Design, N+1 & N+N (Up to Eight in Parallel) Capability, Dual-Input Feed, Electronic Battery Isolation, RS232 and Dry Contact Interface, Small Footprint, & Lightweight Design, Energy Star® Certified |
Standards | UL/CUL 1778 Listed, ISO 9001, ISO 14001, ANSI C62.41 (IEEE 587), IEC 62040-2 Cat. C3, OSHPD, IBC Code ICC-ES AC156, (CBC) Section 1708A. |
Warranty | 3-Year On-Site Warranty; See Toshiba Warranty Policy for Full Details |
Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No