AS3U

The AS3U series features an AS3 adjustable speed drive with an integrated passive harmonic filter in a UL® Type 1 free‑standing enclosure. This factory-integrated solution significantly reduces upstream harmonic distortion and simplifies installation by eliminating the need for external filters.

By limiting total harmonic current distortion to 5% or less at full load, the AS3U helps support overall system compliance with IEEE 519 standards. In addition, its integrated approach reduces system footprint, wiring complexity, and commissioning time.

Search by Rating

Overview

Low Harmonic Operation

Maintains total harmonic distortion (THDi) at or below 5% to support overall system compliance with IEEE 519 standards.

 

Dual Port EtherNet/IP®

Streamlines multi-drive network connections while improving cable management and supporting cleaner panel layouts.

 

Embedded Web Server

Delivers convenient access to configuration, parameters, and real-time diagnostics using standard web browsers on PCs, tablets, and mobile devices.

 

Built-in LCD Display & Advanced Keypad

Provides intuitive local control with multi-language support, flexible mounting options, and advanced fault and event logging.

 

QR Codes

Enhance service efficiency by providing immediate access to product troubleshooting tools and technical support.

 

STO Terminal

Supports functional safety strategies by enabling fast, reliable system shutdown during emergency stop conditions.

 

Permanent Magnet Motor Control

Delivers higher torque density and improved efficiency than standard induction systems by maximizing torque per amp and minimizing losses.

 

Smart Manufacturing

Connects equipment and data across the plant floor, enabling better monitoring, faster response, and informed decision-making.

 

ASD Pro Software

Provides built-in logic programming capability, reducing the need for external controllers and helping lower overall system costs.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training
    Scroll to Top