We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Oil Insulated Transformer
Servicing North American Market
Toshiba's Oil Insulated Transformer (OIT) is a highly durable and reliable power transformer for electric utilities, electrical transmission, and generation stations. Since pioneering its first transformer in 1894 Toshiba has expanded into a world leader in transformers with an installed base that encompasses 35 countries. Available voltage/power ratings range from 69 to 765 kV and 100 to 800 MVA, in addition to the capacity for custom orders in excess of 1,100 MVA. Toshiba also performs in-house lab testing to ensure the highest level of quality, performance and reliability.
Turnkey Solutions:
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!