PANA Working Group Reinaldo Penno, Editor INTERNET-DRAFT Alper E. Yegin Date: March 2003 Yoshihiro Ohba Expires: September 2003 George Tsirtsis Cliff Wang Protocol for Carrying Authentication for Network Access (PANA) Requirements and Terminology Status of this Memo This document is an Internet-Draft and is in full conformance with all provisions of Section 10 of RFC2026. Internet-Drafts are working documents of the Internet Engineering Task Force (IETF), its areas, and its working groups. Note that other groups may also distribute working documents as Internet- Drafts. Internet-Drafts are draft documents valid for a maximum of six months and may be updated, replaced, or obsoleted by other documents at any time. It is inappropriate to use Internet-Drafts as reference material or to cite them other than as "work in progress." The list of current Internet-Drafts can be accessed at http://www.ietf.org/ietf/1id-abstracts.txt The list of Internet-Draft Shadow Directories can be accessed at http://www.ietf.org/shadow.html. Abstract It is expected that future IP devices will have a variety of access technologies to gain network connectivity. Currently there are access-specific mechanisms for providing client information to the network for authentication and authorization purposes. In addition to being limited to specific access media (e.g., 802.1X for IEEE 802 links), some of these protocols are limited to specific network topologies (e.g., PPP for point-to-point links). The goal of the PANA is to provide a layer two agnostic and IPv4/IPv6 compatible client-server protocol that allows a host to be authenticated for network access. The protocol will run between a client's device and an agent device in the network where the agent might be a client of the AAA infrastructure. This document defines the common terminology and identifies the requirements for PANA. Penno (Editor), et. al. Expires Sep 2003 [Page 1] Internet Draft PANA Requirements and Terminology Mar 2003 Table of Contents Status of this Memo...............................................1 Abstract..........................................................1 Table of Contents.................................................2 1. Introduction...................................................2 2. Key Words......................................................3 3. Terminology....................................................4 4. Requirements...................................................4 4.1. Authentication...............................................4 4.1.1. Authentication of Client...................................4 4.1.2. Authorization, Accounting and Access Control...............5 4.1.3. Authentication Backend.....................................6 4.1.4. Identifiers................................................6 4.2. IP Address Assignment........................................6 4.3. EAP Lower Layer Requirements.................................6 4.4. PAA-EP Protocol..............................................7 4.5. Network......................................................7 4.5.1. Multi-access...............................................7 4.5.2. Disconnect Indication......................................7 4.5.3. Location of PAA............................................8 4.5.4. Secure Channel.............................................8 4.6. Interaction with Other Protocols.............................8 4.7. Performance..................................................9 4.8. Ordered-delivery, Congestion Control.........................9 4.9. Miscellaneous................................................9 4.9.1. IP Version Independence....................................9 4.9.2. Denial of Service Attacks..................................9 4.9.3. Location Privacy...........................................9 5. Change Log.....................................................9 Acknowledgments..................................................10 References.......................................................10 Authors' Addresses...............................................11 Appendix (PANA Model)............................................12 Full Copyright Statement.........................................14 1. Introduction Network access technologies for wired and wireless media are evolving rapidly. With the rapid growth in the number and type of devices and terminals that support IP stacks and can access the Internet, users can potentially use a single device having the capability of attaching via different multiple access media and technologies to interface to the network. If a client can have more than one type of interface, using access-specific authentication mechanisms leads to running a collection of protocols on the client for the same purpose. For example, the authentication mechanisms in PPP are being used for many wired access scenarios as well as some wireless access, which requires using PPP encapsulation for the data packets. Using PPP just for client authentication is viewed as a sub-optimal solution as it causes extra round-trips, overhead of encapsulation and processing, Penno (Editor), et.al. Expires Sep 2003 [Page 2] Internet Draft PANA Requirements and Terminology Mar 2003 and forces the network topology into a point-to-point model. A point in case is PPPoE which is used over multi-access networks primarily for the purpose of exploiting the authentication scheme provided by PPP. Also, IEEE 802 relies on 802.1X which provides EAP authentication that is limited to IEEE 802 link layers. It is clearly advantageous to use a general protocol to authenticate the client for network access on any type of technology. There is currently no general protocol to be used by a client for gaining network access, and the PANA Working Group will attempt to fill that hole. Please see [USAGE] I-D for in depth discussion about the problem statement and various possible usage scenarios for PANA protocol. The protocol design will be limited to defining a client-server messaging protocol (i.e., a carrier) that will allow authentication payload to be carried between the host/client (PaC) and an agent/server (PAA) in the access network for authentication and authorization purposes regardless of the AAA infrastructure that may (or may not) reside on the network. As a network-layer protocol, it will be independent of the underlying access technologies. It will also be applicable to any network topology. The Working Group will not invent new security protocols and mechanisms but instead will use the existing mechanisms. In particular, the Working Group will not define authentication protocols, key distribution or key agreement protocols, or key derivation. The desired protocol can be viewed as the front-end of the AAA protocol or any other protocol/mechanisms the network is running at the background to authenticate its clients. It will act as a carrier for an already defined security protocol or mechanism. As an example, Mobile IP Working Group has already defined such a carrier for Mobile IPv4 [MIPV4]. Mobile IPv4 registration request message is used as the carrier for authentication extensions (MN-FA [MIPV4], or MN-AAA [MNAAA]) to receive forwarding service from the foreign agents. In that sense, designing the equivalent of Mobile IPv4 registration request messages for general network access is the goal of this work, but not defining the equivalent of MN-FA or MN- AAA extensions. This document defines the common terminology and identifies the requirements of a protocol for PANA. These terminology and requirements will be used to define and limit the scope of the work to be done in this group. 2. Key Words The key words "MUST", "MUST NOT", "REQUIRED", "SHALL", "SHALL NOT", "SHOULD", "SHOULD NOT", "RECOMMENDED", "MAY", and "OPTIONAL" in this document are to be interpreted as described in [KEYWORDS]. Penno (Editor), et.al. Expires Sep 2003 [Page 3] Internet Draft PANA Requirements and Terminology Mar 2003 3. Terminology Device Identifier (DI) The identifier used by the network as a handle to control and police the network access of a client. Depending on the access technology, identifier might contain any of IP address, link- layer address, switch port number, etc. of a device. PANA authentication agent keeps a table for binding device identifiers to the PANA clients. At most one PANA client should be associated with a DI on a PANA authentication agent. PANA Client (PaC) The entity wishing to obtain network access from a PANA authentication agent within a network. A PANA client is associated with a network device and a set of credentials to prove its identity within the scope of PANA. PANA Authentication Agent (PAA) The entity whose responsibility is to authenticate the credentials provided by a PANA client and grant network access service to the device associated with the client and identified by a DI. Enforcement Point (EP) A node on the acccess network where decisions on per-packet enforcement policy are enforced for devices by using Device Identifier information provided by a PAA. Per-packet enforcement includes per-packet filtering and may include cryptographic per-packet protection as well. 4. Requirements 4.1. Authentication 4.1.1. Authentication of Client PANA MUST authenticate a PaC for network access. A PaC can be identified by the credentials (identifier, authenticator) supplied by one of the users of the device or the device itself. PANA MUST only grant network access service to the device identified by the DI, rather than granting separate access to multiple simultaneous users of the device. Once the network access is granted to the device, the methods used by the device on arbitrating which one of its users can access the network is outside the scope of PANA. PANA MUST NOT define new security protocols or mechanisms. Instead it must be defined as a "carrier" for such protocols. PANA MUST identify which specific security protocol(s) or mechanism(s) it can carry (the "payload"). The current thinking is that a sufficient solution would be for PANA to carry EAP [EAP]. If PANA WG decides Penno (Editor), et.al. Expires Sep 2003 [Page 4] Internet Draft PANA Requirements and Terminology Mar 2003 that extensions to EAP are needed, it will define requirements for an EAP WG instead of defining these extensions. Providing authentication, integrity and replay protection for data traffic after a successful PANA exchange is outside the scope of this protocol. In networks where physical layer security is not present, link-layer or network-layer (e.g., IPsec) ciphering can be used to provide such security. These mechanisms require presence of cryptographic keying material at PaC and EP, which can be generated by various EAP methods. Although PANA does not deal with key derivation or distribution, it indirectly enables this by the virtue of carrying EAP. The keying material produced by EAP methods cannot be directly used with IPsec. In that case these initial keys can be used with an IPsec key management protocol like IKE to generate the required security associations. Key distribution from PAA to EP should be handled by a separate protocol that takes care of provisioning in the network (see section 4.3). Providing a complete secure network access solution by also securing router discovery [RDISC], neighbor discovery [NDISC], and address resolution protocols [ARP] is outside the scope as well. Securing IPv6 router discovery and neighbor discovery protocols are within the scope of IETF SEND Working Group. Both the PaC and the PAA MUST be able to authenticate each other for network access. Providing capability of only PAA authenticating the PaC is not sufficient. PANA MUST be capable of carrying out both periodic and on-demand re- authentication. Both the PaC and the PAA MUST be able to initiate both the initial authentication and the re-authentication process. Certain types of service theft is possible when the DI is not protected during or after the PANA exchange [SECTHREAT]. PANA should have the capability to exchange DI securely between the PAC and PAA where the network is vulnerable to man-in-the-middle attacks. While PANA should provide such a capability, its utility relies on the use of an authentication method that can generate keys for cryptographic computations on PaC and PAA. 4.1.2. Authorization, Accounting and Access Control In addition to carrying authentication information, PANA MUST also provide only a binary authorization to indicate whether the PaC is allowed to access full IP services on the network. Providing finer granularity authorization, such as negotiating QoS parameters, authorizing individual services (http vs. ssh), individual users sharing the same device, etc. is outside the scope of PANA. Providing access control functionality in the network is outside the scope of PANA. Client access authentication should be followed by access control to make sure only authenticated and authorized clients can send and receive IP packets via access network. Access control can involve setting access control lists on the enforcement points. Identification of clients which are authorized to access the network is done by the PANA protocol exchange. Penno (Editor), et.al. Expires Sep 2003 [Page 5] Internet Draft PANA Requirements and Terminology Mar 2003 Carrying accounting data is outside the scope of PANA. 4.1.3. Authentication Backend PANA protocol MUST NOT make any assumptions on the backend authentication protocol or mechanisms. PAA may interact with backend AAA infrastructures such as RADIUS or Diameter, but it is not a requirement. When the access network doesn't rely on a IETF-defined AAA protocol (e.g., RADIUS, Diameter), then it can still use a proprietary backend system, or rely on the information locally stored on the authentication agents. The interaction between the PAA and the backend authentication entities is outside the scope of PANA. 4.1.4. Identifiers PANA SHOULD allow various types of identifiers to be used for the PaC (e.g., NAI, IP address, FQDN, etc.). This requirement generally relies on the client identifiers supported by various EAP methods. PANA SHOULD allow various types of identifiers to be used as the DI (IP address, link-layer address, port number of a switch, etc.) PAA MUST be able to create a binding between the PaC and the associated DI upon successful PANA exchange. The DI MUST be carried either explicitly as part of the PANA payload, or implicitly as the source of the PANA message, or both. Multiaccess networks also require use of a cryptographic protection along with DI filtering to prevent unauthorized access [SECTHREAT]. The keying material required by the cryptographic methods needs to be stored as an attribute of DI. The binding between DI and PaC is used for access control and accounting in the network as described in section 4.1.2. 4.2. IP Address Assignment Providing address assignment functionality is outside the scope of PANA. PANA protocol design MAY require the PaC to configure an IP address before using this protocol. Allocating an IP address to unauthenticated PaCs may enable security vulnerabilities, such as IP address depletion attacks on the access network [SECTHREAT]. This threat may not be an issue for IPv6 because of the large address space, but it can effect IPv4 deployments. Such a threat can be mitigated by allowing the protocol to run without an IP address on the PaC (e.g., using unspecified source address), but this choice might limit the re-use of existing security mechanisms, and impose additional implementation complexity. This trade off should be taken into consideration in designing PANA. 4.3. EAP Lower Layer Requirements EAP protocol itself imposes various requirements on its transport protocols. These requirements are based on the nature of the EAP protocol, and needs to be satified for correct operation. Please see [EAP] for the generic transport requirements that needs to be satisfied by PANA as well. Penno (Editor), et.al. Expires Sep 2003 [Page 6] Internet Draft PANA Requirements and Terminology Mar 2003 4.4. PAA-EP Protocol PANA does not assume that the PAA is always co-located with the EP(s). Network access enforcement can be provided by one or more nodes on the same IP subnet as the client (e.g., multiple routers), or on another subnet in the access domain (e.g., gateway to the Internet, depending on the network architecture). When the PAA and the enforcement point(s) are separated, there needs to be another transport for client provisioning. This transport is needed to create access control lists to allow authenticated and authorized clients on the enforcement points. This WG will preferably identify an existing protocol solution that allows the PAA to deliver the authorization information to one or more EPs when the PAA is separated from EPs. Possible candidates include but not limited to COPS, SNMP, DIAMETER. This task is similar to what MIDCOM Working Group is trying to achieve, therefore some of the that WG's output might be useful here. It is assumed that the communication between PAA and EP(s) is secure. The objective of using this protocol is to provide filtering rules to EP(s) for allowing network access of a recently authenticated and authorized PaC. The chosen protocol MUST be capable of carrying DI and cryptographic keys for a given PaC from PAA to EP. Depending on the PANA protocol design, support for either of the push model (i.e., EP initiating the PAA-EP protocol exchange per PaC) or the pull model (i.e., PAA initiating the PAA-EP protocol exchange per PaC), or both might be required. For example, if the design is such that the EP allows the PANA traffic to bypass even for unauthenticated PaCs, it should also allow and expect the PAA to send the filtering information at the end of successful PANA without EP ever sending a request. 4.5. Network 4.5.1. Multi-access Protocol MUST support PaCs with multiple interfaces, and networks with multiple routers on multi-access links. In other words, PANA MUST not assume PaC has only one network interface, or the access network has only one first hop router, or the PaC is using a point-to-point link. 4.5.2. Disconnect Indication PANA MUST NOT assume connection-oriented links. Links may or may not provide disconnect indication. Such notification is desirable in order for the PAA to cleanup resources when a client moves away from the network (e.g., inform the enforcement points that the client is no longer connected). PANA SHOULD have a mechanism to provide disconnect indication. When such indications are not protected by means of physical or link-layer mechanisms, PANA must ensure this protection to prevent attackers from leveraging this extension for DoS attacks. Penno (Editor), et.al. Expires Sep 2003 [Page 7] Internet Draft PANA Requirements and Terminology Mar 2003 This mechanism must allow PAAs to be notified about the departure of a PaC from the network. This mechanism SHOULD also allow a PaC to notified about the discontinuation of the network access service. Access discontinuation can happen due to various reasons such as network systems going down, or a change in access policy. In case the clients don't send explicit disconnect messages to the PAA, PAA can still detect their departure by relying on periodic authentication requests. 4.5.3. Location of PAA The PAA and PaC must be exactly one IP hop away from each other. That means, there must be no IP routers between two. Note that, this does not mean they are on the same physical link. Bridging techniques can place two nodes just exactly one IP hop away from each other although they might be connected to separate physical links. Furthermore, two nodes on the same IP subnet does not necessarily satisfy this requirement, as they can be more than one hop away from each other [MULTILINK]. PAA can be on the NAS or WLAN access point or first hop router (most likely scenario). The use of PANA when the PAA is multiple IP hops away from the PaC is outside the scope of PANA. A PaC may not be pre-configured with the IP address of PAA. Therefore PANA protocol must define a dynamic discovery method. Given that the PAA is one hop away from the PaC, there are a number of discovery techniques that could be used (e.g., multicast or anycast) by the PaC to find out the address of the PAA. 4.5.4. Secure Channel PANA MUST not assume a secure channel between the PaC and the PAA. PANA MUST be able to provide authentication especially in networks which are not protected against eavesdropping and spoofing. PANA MUST enable protection against replay attacks on both PaCs and PAAs. This requirement partially relies on the EAP protocol and the EAP methods carried over PANA. Use of EAP methods that provide mutual authentication and key derivation/distribution is essential for satisfying this requirement. EAP does not make a secure channel assumption, and supports various authentication methods that can be used in such environments. Additionally, PANA has to ensure its design does not contain vulnerabilities which can be exploited when it is used over insecure channels. PANA may provide a secure channel by deploying a two-phase authentication. First phase can be used for creation of the secure channel, and the second phase is for client and network authentication. 4.6. Interaction with Other Protocols Mobility management is outside the scope of PANA. Though, PANA MUST be able to co-exist and not interfere with various mobility Penno (Editor), et.al. Expires Sep 2003 [Page 8] Internet Draft PANA Requirements and Terminology Mar 2003 management protocols, such as Mobile IPv4 [MIPV4], Mobile IPv6 [MIPV6], fast handover protocols [FMIPV4, FMIPV6], and other standard protocols like IPv6 stateless address auto-configuration [ADDRCONF] (including privacy extensions [PRIVACY]), and DHCP [DHCP]. It MUST NOT make any assumptions on the protocols or mechanisms used for IP address configuration of the PaC. 4.7. Performance PANA design SHOULD give consideration to efficient handling of authentication process. This is important for gaining network access with minimum latency. As an example, a method like minimizing the protocol signaling by creating local security associations can be used for this purpose. 4.8. Ordered-delivery, Congestion Control PANA MUST provide ordered-delivery for messages that carry EAP PDUs as described in [EAP]. PANA MUST provide congestion control for all messages. It can do so by using techniques like delayed initialization and exponential back-off. 4.9. Miscellaneous 4.9.1. IP Version Independence PANA MUST work for both IPv4 and IPv6. 4.9.2. Denial of Service Attacks PANA MUST be robust against a class of DoS attacks such as blind masquerade attacks through IP spoofing that swamp the PAA in spending much resources and/or prevent legitimate clients' attempts of network access. 4.9.3. Location Privacy Location privacy is outside the scope of PANA. 5. Change Log Version 05 * Definition of EP added. * Text is clarified to indicate some of the requirements are satisfied by EAP and EAP methods. Penno (Editor), et.al. Expires Sep 2003 [Page 9] Internet Draft PANA Requirements and Terminology Mar 2003 * IP address pre-configuration requirement changed. * EAP lower layer requirements section added. * Location of PAA further clarified (link vs. subnet vs. IP hops). * PAA-EP protocol section added. Version 04 * Minor Editorial corrections. * Inserted the PANA model appendix. Version 03 * In section 4.2.2 the requirement for a heartbeat mechanism to provide disconnect indication was removed. Rewording of the section was done. * In section 4.2.3 and 4.1.2 rewording was done to account for the separation of PAA and EP and the protocol between them. * In section 4.2.4 new text was added to account for the possibility to rely on the high layer protocol (EAP) to meet the requirements stated. * In section 4.5 new text was added to allow reliability and congestion control to be provided by the payload protocol, e.g., EAP. Acknowledgements We would like to thank Basavaraj Patil, Subir Das, and the PANA Working Group members for their valuable contributions to the discussions and preparation of this document. References [KEYWORDS] S. Bradner, "Key words for use in RFCs to Indicate Requirement Levels", RFC 2119, March 1997. [USAGE] Y. Ohba, S. Das, B. Patil, H. Soliman, A. Yegin, "Problem Statement and Usage Scenarios for PANA", draft-ietf-pana-usage-scenarios-04.txt, February 2003. Work in progress. [8021X] "IEEE Standards for Local and Metropolitan Area Networks: Port Based Network Access Control", IEEE Draft 802.1X/D11, March 2001. [SECTHREAT] M. Parthasarathy, "PANA Threat Analysis and Security Requirements", draft-ietf-pana-threats-01.txt, January 2003. Work in progress. [EAP] L. Blunk, J. Vollbrecht, B. Aboba, J. Carlson, "Extensible Authentication Protocol (EAP)", draft-ietf-eap-rfc2284bis-01.txt, January 2003. Work in progress. [MULTILINK] D. Thaler, C. Huitema, "Multi-link Subnet Support in IPv6", draft-ietf-ipv6-multilink-subnets-00.txt, December 2002. Work in progress. Penno (Editor), et.al. Expires Sep 2003 [Page 10] Internet Draft PANA Requirements and Terminology Mar 2003 [PPP] W. Simpson (editor), "The Point-To-Point Protocol (PPP)", STD 51, RFC 1661, July 1994. [MIPV4] C. Perkins (editor), "IP Mobility Support", RFC 2002, October 1996. [MIPV6] D. Johnson and C. Perkins, "Mobility Support in IPv6", draft-ietf-mobileip-ipv6-15.txt, July 2001. Work in progress. [MNAAA] C. Perkins, P. Calhoun, "Mobile IPv4 Challenge/Response Extensions", RFC3012, November 2000. [NDISC] T. Narten, E. Nordmark, and W. Simpson, "Neighbor Discovery for IP Version 6 (IPv6)",RFC 2461, December 1998. [ARP] D. Plummer, "An Ethernet Address Resolution Protocol", STD 37, RFC 826, November 1982. [FMIPV4] K. ElMalki (editor), et. al., "Low latency Handoffs in Mobile IPv4", November 2001. Work in progress. [FMIPV6] G. Dommety (editor), et. al., "Fast Handovers for Mobile IPv6", July 2001. Work in progress. [DHCP] R. Droms (editor), et. al., "Dynamic Host Configuration Protocol for IPv6", December 2001. Work in progress. [PRIVACY] T. Narten, R. Draves, "Privacy Extensions for Stateless Address Autoconfiguration in IPv6", RFC 3041, January 2001. Authors' Addresses Alper E. Yegin DoCoMo USA Labs 181 Metro Drive, Suite 300 San Jose, CA, 95110 USA Phone: +1 408 451 4743 Email: alper@docomolabs-usa.com Yoshihiro Ohba Toshiba America Research, Inc. P.O. Box 136 Convent Station, NJ, 07961-0136 USA Phone: +1 973 829 5174 Email: yohba@tari.toshiba.com Reinaldo Penno Nortel Networks 600 Technology Park Billerica, MA, 01821 USA Phone: +1 978 288 8011 Email: rpenno@nortelnetworks.com Penno (Editor), et.al. Expires Sep 2003 [Page 11] Internet Draft PANA Requirements and Terminology Mar 2003 George Tsirtsis Flarion Technologies Bedminster One 135 Route 202/206 South Bedminster, NJ, 07921 USA Phone : +44 20 88260073 E-mail: G.Tsirtsis@Flarion.com, gtsirt@hotmail.com Cliff Wang Smart Pipes 565 Metro Place South Dublin, OH, 43017 USA Phone: +1 614 923 6241 Email: cwang@smartpipes.com Appendix A. PANA Model Following sub-sections capture the PANA usage model in different network architectures with reference to its placement of logical elements such as, PANA Client (PaC) and PANA Authentication Agent (PAA) w.r.t Enforcement Point (EP) and Access Router (AR). Four different scenarios are described in following sub-sections. Note that PAA may or may not use AAA infrastructure to verify the credentials of PaC and grants or deny the device (belongs to that particular PaC) to access the network resources. A.1. PAA Co-located with EP but separated from AR In this scenario (Figure 1), PAA is co-located with the enforcement point on which access control is performed. PaCs communicate with the PAA for network access on behalf of a device (D1, D2,... etc.). PANA in this case provides a means to transport the authentication parameters from the PaC to PAA securely. PAA understands how to verify the credentials. After verification, PAA sends back the success or failure to PaC. However, PANA does not play any explicit role in performing access control except that it provides a hook to access control mechanisms. PaC -----EP/PAA-+ [D1] | +- ----- AR ----- (AAA) | PaC -----EP/PAA-+ [D2] Figure 1: An example of PANA Model [PAA co-located with EP but separated from AR] Penno (Editor), et.al. Expires Sep 2003 [Page 12] Internet Draft PANA Requirements and Terminology Mar 2003 A.2. PAA Co-located with AR but separated from EP Figure 2 describes this model. In this scenario, PAA is not co- located with EPs but it is placed on the AR. Although we have shown only one AR here there could be multiple ARs with PAAs co- located. PaC exchanges the same messages with PAA as discussed earlier. The difference here is when initial authentication for the PaC is successful, access control parameters are to be distributed to respective enforcement points so that the corresponding device on which PaC is authenticated must get the access to the network. Similar to earlier case, PANA does not play any explicit role in performing access control except that it provides a hook to access control mechanisms. However, a separate protocol is needed between PAA and EP to carry access control parameters. PaC -------- EP --+ [D1] | +--- AR/PAA --- (AAA) | PaC -------- EP --+ [D2] Figure 2: An example of PANA Model [PAA co-located with AR but separated from EP] A.3. PAA colocated with EP and AR In this scenario (Figure 3), PAA is co-located with the EP and AR on which access control and routing are performed. PaC exchanges the same messages with PAA and PAA performs similar functionalities as above. PANA in this case also does not play any explicit role in performing access control except that it provides a hook to access control mechanisms. PaC ---------- EP/PAA/AR--+ [D1] | + -------(AAA) | PaC ---------- EP/PAA/AR--+ [D2] Figure 3: An example of PANA Model [PAA co-located with EP and AR] A.4. PAA Separated from EP and AR Figure 4 represents this model. In this scenario, PAA is neither co- located with EPs nor ARs but resides on the same IP link as ARs. Although we have shown only one PAA here there could be multiple PAAs in the edge subnet. PaC does similar exchanges with PAA as discussed Penno (Editor), et.al. Expires Sep 2003 [Page 13] Internet Draft PANA Requirements and Terminology Mar 2003 earlier. Similar to model 5.2, after successful authentication, access control parameters will be distributed to respective enforcement points via a separate protocol and PANA does not play any explicit role to this. PaC ----- EP -----+- AR -----+ | | PaC ----- EP --- -+ | | | PaC ----- EP -----+- AR ---- + ----(AAA) | +- PAA Figure 4: An example of PANA Model [PAA separated from EP and AR] Full Copyright Statement "Copyright (C) The Internet Society (2002). All Rights Reserved. This document and translations of it may be copied and furnished to others, and derivative works that comment on or otherwise explain it or assist in its implementation may be prepared, copied, published and distributed, in whole or in part, without restriction of any kind, provided that the above copyright notice and this paragraph are included on all such copies and derivative works. However, this document itself may not be modified in any way, such as by removing the copyright notice or references to the Internet Society or other Internet organizations, except as needed for the purpose of developing Internet standards in which case the procedures for copyrights defined in the Internet Standards process must be followed, or as required to translate it into languages other than English. The limited permissions granted above are perpetual and will not be revoked by the Internet Society or its successors or assigns. This document and the information contained herein is provided on an "AS IS" basis and THE INTERNET SOCIETY AND THE INTERNET ENGINEERING TASK FORCE DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO ANY WARRANTY THAT THE USE OF THE INFORMATION HEREIN WILL NOT INFRINGE ANY RIGHTS OR ANY IMPLIED WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. Penno (Editor), et.al. Expires Sep 2003 [Page 14]