We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

FOR IMMEDIATE RELEASE
Toshiba International Corporation
713-466-0277 x3341
TIC-media@toshiba.com

Toshiba Expands 4400 UPS Series to Include 100 kVA 208/120 V Model

HOUSTON, TX — Aug. 14, 2017 — The Toshiba International Corporation (TIC) 4400 Series uninterruptible power system (UPS) is now available in 100kVA 208/120V. The newest option completes the available capacities for the 4400 Series, ranging from 15 to 100 kVA. The 100 kVA UPS shares the same compact footprint and cabinet as the 50-80 kVA UPS. Ideal applications include small to mid-size datacenters, medical and healthcare, hotels, casinos, banking, retail, telecommunications, broadcasting, and light industrial.

The 4400 Series UPS features include a digitally controlled insulated gate bipolar transistor (IGBT) input rectifier. This advanced technology allows for a .99 input power factor and a wide voltage and frequency input window without utilizing batteries, making it ideal for generators. The series incorporates an intelligent low harmonic IGBT pulse-width modulation (PWM) output providing critical loads with continuous clean power. The state-of-the-art IGBT DC to DC converter and the large robust DC capacitor bank allows for battery longevity reducing total cost of ownership. The UPS includes an easy to navigate local touchscreen interface with a large memory capacity. The 0.9 output power factor maximizes total available power, and the 100% load step and 100% unbalanced load capability is ideal for all critical load applications.

"The 4400 Series UPS was designed from the ground up with an emphasis on installation convenience and efficiency," said Greg Mack, Vice President and General Manager of the TIC Power Electronics Division. "The result is a multipurpose UPS that is easy to install and customize for multiple markets and applications."

The 4400 Series includes matching battery cabinets for extended run times and matching auxiliary cabinets for load distribution and maintenance bypass system configurations. Remote monitoring of the 4400 Series is capable with the Toshiba RemotEye® 4 multi-protocol UPS monitoring solution. Toshiba backs the reliability of the 4400 Series UPS with a 3-year onsite warranty.

About Toshiba International Corporation

Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

About the TIC Power Electronics Division

The TIC Power Electronics division has more than 25 years of experience in uninterruptible power systems. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase models range from 1 to 22 kVA, while three-phase single module systems range from 15 to 2,000 kW and three-phase parallel module systems from 90 to 16,000 kW. These systems are suitable for a wide range of applications including data centers, telecommunication, retail, healthcare, broadcasting, and industrial. For more information please visit www.toshibaups.com.

Need a Quote? Have A Question?
x









Processing...
Top Top