We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

FOR IMMEDIATE RELEASE
Toshiba International Corporation
713-466-0277 x3341
TIC-media@toshiba.com

Toshiba RemotEye® 4 Remote Monitoring Solution Now Features Wifi Capability

HOUSTON, TX — March 7, 2018 — RemotEye® 4, Toshiba’s next-generation uninterruptible power system (UPS) management solution, now features compatibility with wifi networks. The new wifi update allows users to create a second network connection interface and has a range of 105-300 feet.

“The RemotEye 4 wifi update not only offers more accessibility but also eliminates the headaches associated with routing costly Ethernet cables,” said Greg Mack, Toshiba Power Electronics vice president and general manager. “RemotEye 4 delivers the cutting-edge monitoring capabilities critical to keeping datacenter uninterruptible power systems up and running.”

The RemotEye 4 wifi capability complies with wireless 802.11b/g/n standards with a data rate of up to 150 Mbps and supports 64/128-bit WEP, WPA , and WPA2 encryption. Universal communications protocols compatible with RemotEye 4 include Modbus TCP & RTU, BACnet IP & MSTP, HTTP/HTTPS, and SNMP. Compatibility with IPv6 also is included.

The latest iteration of RemotEye empowers users to monitor datacenter UPS installations remotely and in real-time. The quick and easy-to-use software can automatically initiate an orderly shutdown to connected servers to minimize any risk of data loss. RemotEye 4 also features a mobile website for monitoring UPS status updates on-the-go.

Additional UPS monitoring solutions available from Toshiba UPS include the Environmental Monitoring Device (EMD) for real-time temperature and humidity updates, as well as the RemotRadar® software for monitoring up to 5,000 RemotEye cards.

With more than 25 years of experience, Toshiba UPS provides power protection solutions for applications including information technology, healthcare, industrial, broadcasting and retail. Toshiba UPS solutions offer emergency backup power to protect vital electronic resources from today’s all-too often blackouts, brownouts and power surges.

About Toshiba International Corporation

Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

About the TIC Power Electronics Division

The TIC Power Electronics division has more than 30 years of experience in uninterruptible power systems. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase models range from 1 to 22 kVA, while three-phase single module systems range from 15 to 2,000 kW and three-phase parallel module systems from 90 to 16,000 kW. These systems are suitable for a wide range of applications including data centers, telecommunication, retail, healthcare, broadcasting, and industrial. For more information please visit www.toshibaups.com.

Need a Quote? Have A Question?
x









Processing...
Top Top