We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

FOR IMMEDIATE RELEASE
Toshiba International Corporation
713-466-0277 x3341
TIC-media@toshiba.com

Toshiba TPX™ Series Single-Phase Uninterruptible Power System Now Available

HOUSTON, TX — Dec. 18, 2017— Toshiba International Corporation (TIC) now offers the TPX Series 700VA single-phase uninterruptible power system (UPS) for small office computers and electronic equipment. The TPX is an economical and reliable line-interactive pure sine wave UPS.

“The compact size and light weight of the TPX Series UPS make for an ideal solution for applications where space is limited,” said Greg Mack, Vice President and General Manager of the Toshiba’s Power Electronics Division. “The TPX Series UPS is designed for protecting desktops, workstations, point-of-sale terminals and many other electronic devices.”

The TPX Series UPS features automatic voltage regulation (AVR), which instantly adjusts high and low voltages to safe levels while continuously working during brownouts and overvoltages, and is designed for applications for healthcare monitors where on-line double conversion is overkill.

Standard Features:
  • Pure Sine Wave
  • Compact Size
  • Built-in Automatic Voltage Regulator (AVR)
  • LED Display
  • Automatic Self-Diagnostic and Alarm Warnings
  • Cold Start Feature
  • Surge, Short Circuit, Overload, & Data Line Protections
  • USB Power Management Software Included

About Toshiba International Corporation

Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

About the TIC Power Electronics Division

The TIC Power Electronics division has more than 25 years of experience in uninterruptible power systems. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase models range from 1 to 22 kVA, while three-phase single module systems range from 15 to 2,000 kW and three-phase parallel module systems from 90 to 16,000 kW. These systems are suitable for a wide range of applications including data centers, telecommunication, retail, healthcare, broadcasting, and industrial. For more information please visit www.toshibaups.com.

Need a Quote? Have A Question?
x









Processing...
Top Top