We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Other Legacy Products
Toshiba legacy products are an integral part of our rich
history and long line of products. Since many of these products are still in
operation, we know the importance and value of providing technical information
and support for these products. Our main priority is to provide superior
products and services to our customers, and we are proud that our legacy
products continue to be an important part of our business. Visit our Technical
Downloads for more legacy product information including the G3 Plus Pack
adjustable speed drive. The G3 Plus Pack adjustable speed drive offers true
torque control, and constant or variable torque with ratings of 380 to 480 V
and 50 to 1500 HP. The G3 Plus Pack is a special configuration of the G3 and
includes an input circuit breaker, input fuses, and ground lugs - all in a NEMA
3R enclosure that can be used in outdoor applications. A NEMA 1 enclosure is
also available on units 400 HP and larger for indoor applications.
G3 Plus Pack
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!