We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0024SDBC41A-P


Motor Model Details
Model Number 0024SDBC41A-P
Multiplier Symbol MTPBRK
Weight 80 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 145T
FORM FBK1
TYPE IKH
Model Number 0024SDBC41A-P
NOM. EFF. 86.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 84
Frequency 60 Hz
FLAMPS 2.4
NEMA B
Code K
kW 1.5
PF 74.7
S.RPM 1800
FLRPM 1750
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 18
Torques
Full Load (lb-ft): 6
Locked Rotor: 255
Break Down: 390
Bearings
Drive End: 6305ZZC3
Opposite Drive End: 6305ZZC3
Efficiency (%)
Full Load: 86.5
3/4 Load: 86.1
1/2 Load: 83.5
Power Factor (%)
Full Load: 74.7
3/4 Load: 1.5
1/2 Load: 1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top