We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0034SDBC41A-P


Motor Model Details
Model Number 0034SDBC41A-P
Multiplier Symbol MTPBRK
Weight 123 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3
Frame 182T
FORM FBK1
TYPE IKH
Model Number 0034SDBC41A-P
NOM. EFF. 89.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 3.2
NEMA B
Code K
kW 2.2
PF 79.6
S.RPM 1800
FLRPM 1760
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 25
Torques
Full Load (lb-ft): 8.95
Locked Rotor: 270
Break Down: 390
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 89.5
3/4 Load: 89
1/2 Load: 86.8
Power Factor (%)
Full Load: 79.6
3/4 Load: 2.25
1/2 Load: 1.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top