We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y154SDJC41M-P


Motor Model Details
Model Number Y154SDJC41M-P
Multiplier Symbol MTPCCP
Weight 0 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 145JM
FORM FCKL1
TYPE IKH
Model Number Y154SDJC41M-P
NOM. EFF. 86.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 84
Frequency 60 Hz
FLAMPS 1.9
NEMA B
Code L
kW 1.1
PF 72.6
S.RPM 1800
FLRPM 1750
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 15
Torques
Full Load (lb-ft): 4.5
Locked Rotor: 280
Break Down: 425
Bearings
Drive End: 6305ZZC3
Opposite Drive End: 6305ZZC3
Efficiency (%)
Full Load: 86.5
3/4 Load: 85.6
1/2 Load: 82.1
Power Factor (%)
Full Load: 69.3
3/4 Load: 64.9
1/2 Load: 52.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top