We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0056FAGR41A-P


Motor Model Details
Model Number 0056FAGR41A-P
Multiplier Symbol MTPFCT
Weight 176 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 215T
FORM EBK1
TYPE IKH
Model Number 0056FAGR41A-P
NOM. EFF. 89.5
VOLTS 230/460
Enclosure TEAO
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 6.9
NEMA B
Code J
kW 3.7
PF 78.2
S.RPM 1200
FLRPM 1160
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 45.5
Torques
Full Load (lb-ft): 22.6
Locked Rotor: 185
Break Down: 330
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 89.6
3/4 Load: 89.7
1/2 Load: 88.2
Power Factor (%)
Full Load: 80.9
3/4 Load: 73.2
1/2 Load: 63

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top