We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0156SDGC41A-P


Motor Model Details
Model Number 0156SDGC41A-P
Multiplier Symbol MTPFCT
Weight 441 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 284T
FORM FBK1
TYPE IKH
Model Number 0156SDGC41A-P
NOM. EFF. 91.7
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 15.8
NEMA B
Code G
kW 11
PF 79.5
S.RPM 1200
FLRPM 1175
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 91
Torques
Full Load (lb-ft): 67
Locked Rotor: 245
Break Down: 275
Bearings
Drive End: 6310ZZC3
Opposite Drive End: 6310ZZC3
Efficiency (%)
Full Load: 91.8
3/4 Load: 91.9
1/2 Load: 90.6
Power Factor (%)
Full Load: 82.2
3/4 Load: 75.3
1/2 Load: 65.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top