We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0054QDAB41A-P


Motor Model Details
Model Number 0054QDAB41A-P
Multiplier Symbol MTPQDP
Weight 95 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 184T
FORM FBK1
TYPE IKH
Model Number 0054QDAB41A-P
NOM. EFF. 89.5
VOLTS 460
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 6.4
NEMA A
Code K
kW 3.7
PF 80.7
S.RPM 1800
FLRPM 1755
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 54.2
Torques
Full Load (lb-ft): 15
Locked Rotor: 290
Break Down: 310
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 90.3
3/4 Load: 90
1/2 Load: 88
Power Factor (%)
Full Load: 80.7
3/4 Load: 75.6
1/2 Load: 65

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top