We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0104QDAB41A-P


Motor Model Details
Model Number 0104QDAB41A-P
Multiplier Symbol MTPQDP
Weight 187 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 215T
FORM FBK1
TYPE IKH
Model Number 0104QDAB41A-P
NOM. EFF. 91.7
VOLTS 460
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 20.9
NEMA A
Code H
kW 11
PF 72.9
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 126.6
Torques
Full Load (lb-ft): 44.5
Locked Rotor: 290
Break Down: 280
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 92
3/4 Load: 91.2
1/2 Load: 89
Power Factor (%)
Full Load: 72.9
3/4 Load: 68.5
1/2 Load: 59.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top