We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0604QDAC41A-P


Motor Model Details
Model Number 0604QDAC41A-P
Multiplier Symbol MTPQDP
Weight 871 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 364T
FORM FBK1
TYPE TKKH
Model Number 0604QDAC41A-P
NOM. EFF. 95
VOLTS 575
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 55.7
NEMA A
Code J
kW 45
PF 84.4
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 438.3
Torques
Full Load (lb-ft): 177
Locked Rotor: 200
Break Down: 270
Bearings
Drive End: 6312ZC3
Opposite Drive End: 6312ZC3
Efficiency (%)
Full Load: 95.6
3/4 Load: 94.9
1/2 Load: 93.2
Power Factor (%)
Full Load: 84.4
3/4 Load: 81.2
1/2 Load: 73.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top