We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

2006QDAB41-R


Motor Model Details
Model Number 2006QDAB41-R
Multiplier Symbol MXTQDP
Weight 2843 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame 505UZ
FORM FBK1
TYPE TKKH
Model Number 2006QDAB41-R
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 235
NEMA B
Code G
kW 150
PF 84
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1450
Torques
Full Load (lb-ft): 886
Locked Rotor: 210
Break Down: 225
Bearings
Drive End: NU322C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.3
1/2 Load: 94.1
Power Factor (%)
Full Load: 84
3/4 Load: 150
1/2 Load: 100

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top