We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

2504QDAC41-R


Motor Model Details
Model Number 2504QDAC41-R
Multiplier Symbol MXTQDP
Weight 2922 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 505UZ
FORM FBK1
TYPE TKKH
Model Number 2504QDAC41-R
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 227.7
NEMA B
Code G
kW 186
PF 85.8
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1460
Torques
Full Load (lb-ft): 736
Locked Rotor: 230
Break Down: 240
Bearings
Drive End: NU322C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 95
1/2 Load: 93.2
Power Factor (%)
Full Load: 85.8
3/4 Load: 187.5
1/2 Load: 125

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top