We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4006FLF4BMQ


Motor Model Details
Model Number F4006FLF4BMQ
Multiplier Symbol MXTQDP
Weight 4965 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5010UZ
FORM FBK1
TYPE TIKK
Model Number F4006FLF4BMQ
NOM. EFF. 95.8
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 502
NEMA -
Code F
kW 298
PF 77.7
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2673
Torques
Full Load (lb-ft): 1773
Locked Rotor: 190
Break Down: 240
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.1
3/4 Load: 95.5
1/2 Load: 94
Power Factor (%)
Full Load: 89.1
3/4 Load: 73.2
1/2 Load: 63.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top