We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0036XSSB47A-P


Motor Model Details
Model Number 0036XSSB47A-P
Multiplier Symbol MTP840
Weight 183 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 3
Frame 213TC
FORM FCKL1
TYPE IKH
Model Number 0036XSSB47A-P
NOM. EFF. 89.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 4.4
NEMA B
Code K
kW 2.2
PF 74.1
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 32
Torques
Full Load (lb-ft): 13.5
Locked Rotor: 225
Break Down: 370
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 89.6
3/4 Load: 89.1
1/2 Load: 86.5
Power Factor (%)
Full Load: 74.1
3/4 Load: 56
1/2 Load: 67.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top