We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0058XSSB41A-P


Motor Model Details
Model Number 0058XSSB41A-P
Multiplier Symbol MTP840
Weight 264 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 254T
FORM FCK1
TYPE IKH
Model Number 0058XSSB41A-P
NOM. EFF. 86.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 84
Frequency 60 Hz
FLAMPS 7.5
NEMA B
Code F
kW
PF 71.5
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 33.1
Torques
Full Load (lb-ft): 30.2
Locked Rotor: 175
Break Down: 215
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 87.9
3/4 Load: 87.8
1/2 Load: 85.7
Power Factor (%)
Full Load: 71.5
3/4 Load: 64.9
1/2 Load: 53.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top