We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0058XSSC41A-P


Motor Model Details
Model Number 0058XSSC41A-P
Multiplier Symbol MTP840
Weight 264 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 254T
FORM FCK1
TYPE IKH
Model Number 0058XSSC41A-P
NOM. EFF. 86.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 84
Frequency 60 Hz
FLAMPS 6
NEMA B
Code G
kW
PF 70.6
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 28.3
Torques
Full Load (lb-ft): 30.2
Locked Rotor: 185
Break Down: 225
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 88.1
3/4 Load: 87.8
1/2 Load: 85.6
Power Factor (%)
Full Load: 70.6
3/4 Load: 63.7
1/2 Load: 51.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top