We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0106XSSB42A-P


Motor Model Details
Model Number 0106XSSB42A-P
Multiplier Symbol MTP840
Weight 317 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 256TC
FORM FCKL1
TYPE IKH
Model Number 0106XSSB42A-P
NOM. EFF. 91
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 14
NEMA B
Code G
kW 7.5
PF 79.9
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 79
Torques
Full Load (lb-ft): 44.9
Locked Rotor: 260
Break Down: 290
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.3
3/4 Load: 91
1/2 Load: 89.4
Power Factor (%)
Full Load: 79.9
3/4 Load: 66.2
1/2 Load: 75.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top