We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0106XSSC42A-P


Motor Model Details
Model Number 0106XSSC42A-P
Multiplier Symbol MTP840
Weight 347 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 256TC
FORM FCKL1
TYPE IKH
Model Number 0106XSSC42A-P
NOM. EFF. 91.7
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 11
NEMA B
Code H
kW 7.5
PF 80.4
S.RPM 1800
FLRPM 1760
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 64
Torques
Full Load (lb-ft): 29.8
Locked Rotor: 260
Break Down: 330
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.8
3/4 Load: 91.2
1/2 Load: 89.2
Power Factor (%)
Full Load: 80.4
3/4 Load: 67.6
1/2 Load: 76.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top