We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0202XSSB41A-P


Motor Model Details
Model Number 0202XSSB41A-P
Multiplier Symbol MTP840
Weight 326 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 256T
FORM FCK1
TYPE TKKH
Model Number 0202XSSB41A-P
NOM. EFF. 91
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 24
NEMA B
Code G
kW 14.9
PF 87.7
S.RPM 3600
FLRPM 3520
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 143
Torques
Full Load (lb-ft): 29.8
Locked Rotor: 215
Break Down: 255
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.3
3/4 Load: 90.6
1/2 Load: 88.5
Power Factor (%)
Full Load: 87.7
3/4 Load: 81.5
1/2 Load: 86.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top