We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0402XSSB41B-P


Motor Model Details
Model Number 0402XSSB41B-P
Multiplier Symbol MTP840
Weight 692 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 40
Frame 324TS
FORM FCK1
TYPE TKKH
Model Number 0402XSSB41B-P
NOM. EFF. 92.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91
Frequency 60 Hz
FLAMPS 47
NEMA B
Code G
kW 29.8
PF 87.7
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 290
Torques
Full Load (lb-ft): 59.3
Locked Rotor: 265
Break Down: 275
Bearings
Drive End: 6312C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 92.5
3/4 Load: 91.6
1/2 Load: 89.4
Power Factor (%)
Full Load: 87.7
3/4 Load: 80.8
1/2 Load: 85.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top