We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5004XSSC41E


Motor Model Details
Model Number 5004XSSC41E
Multiplier Symbol MXT40G
Weight 5037 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011US
FORM
TYPE
Model Number 5004XSSC41E
NOM. EFF.
VOLTS 575
Enclosure TEFC
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 452
NEMA
Code
kW
PF
S.RPM 1800
FLRPM
Insul Class
Duty
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top