We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2006FLG3OSHD


Motor Model Details
Model Number B2006FLG3OSHD
Multiplier Symbol MXT40G
Weight 3000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame 505US
FORM FBK1
TYPE TKKH
Model Number B2006FLG3OSHD
NOM. EFF. 95.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 186
NEMA B
Code G
kW 149.1
PF 84.2
S.RPM 1200
FLRPM 1188
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1160
Torques
Full Load (lb-ft): 884
Locked Rotor: 185
Break Down: 245
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 96
3/4 Load: 96.1
1/2 Load: 96
Power Factor (%)
Full Load: 84.2
3/4 Load: 75.7
1/2 Load: 82.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top